ID (@25°C) (最大)5 A
-
IDpuls (最大)20 A
-
Ptot (最大)2 W
-
QG (typ @10V) (最大)26 nC
-
QG (typ @10V)19.7 nC
-
RDS (on) (@10V) (最大)35 mΩ
-
VDS (最大)55 V
-
VGS(th) 範囲1.2 V~2 V
-
VGS(th)1.6 V
-
パッケージSO8
-
動作温度 範囲-55 °C~150 °C
-
技術OptiMOS™
-
極性N+N
-
認定Automotive
特長
- Dual N-Channel - Enhancement mode
- Logic Level
- 150 °C operating temperature
- Avalanche rated
- dv/dt rated
- Green product (RoHS compliant)
- AEC Qualified
- PPAP Capable Device
利点
- Dual DS0-8 replaces multiple DPAKs
- Significant PCB area savings
- System level cost reduction
- Large source lead for wire bonding
- PG-DSO-8
- Equal performance to DPAK, same die size
- Exposed pad for thermal transfer
- 2 N-Channel MOSFETs; Isolated Leadframes
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.