fT46 GHz
-
Gmax21.50 dB @1800 MHz
-
IC (最大)50 mA
-
NFmin0.80 dB @1800 MHz
-
Ptot200 mW
-
VCEO (最大)4 V
特長
- High performance low noise amplifier
- Low minimum noise figure of typ. 0.8 dB @ 1.8 GHz
- For a wide range of non automotive applications such as WLAN, WiMax, UWB, Bluetooth, GPS, SDARs, DAB, LNB, UMTS/LTE and ISM bands
- Easy to use standard package with visible leads
- Pb-free (RoHS compliant) package
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.