fT250 MHz
-
hFE 範囲420~800
-
IBM (最大)200 mA
-
ICBO (最大)15 nA
-
IC (最大)100 mA
-
IC100 mA
-
ICM (最大)200 mA
-
Ptot (最大)250 mW
-
VCBO (最大)50 V
-
VCE(sat) (最大)0.65 V
-
VCEO (最大)45 V
-
VEBO (最大)5 V
-
パッケージP-SOT323-3-1
-
実装SMT
-
極性PNP (Single)
特長
- High current gain
- Low collector-emitter saturation voltage
- Low noise between 30 hz and 15 kHz
- Complementary types: BC847...-BC850... (NPN)
- Pb-free (RoHS compliant) package
- Qualified according AEC Q1011)
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.