fT250 MHz
-
hFE 範囲200~450
-
ICBO (最大)15 nA
-
IC (最大)100 mA
-
IC100 mA
-
ICM (最大)200 mA
-
Ptot (最大)250 mW
-
VCBO (最大)50 V
-
VCE(sat) (最大)0.6 V
-
VCEO (最大)45 V
-
VEBO (最大)6 V
-
パッケージP-SOT363-6-1
-
実装SMT
-
極性NPN (Dual)
特長
- High current gain
- Low collector-emitter saturation voltage
- Two (galvanic) internal isolated transistors with good matching in one package
- BC846S / U, BC847S: For orientation in reel see package information below
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.