Currently planned availability until at least2026
-
ID (@25°C) (最大)179 A
-
Ptot (@ TA=25°C) (最大)2.5 W
-
Ptot (最大)63 W
-
Qgd26 nC
-
QG (typ @10V) (最大)108 nC
-
QG (typ @10V)72 nC
-
RDS (on) (@10V) (最大)3 mΩ
-
RthJA (最大)60 K/W
-
Tj (最大)175 °C
-
VDS (最大)40 V
-
VGS(th) 範囲2 V~4 V
-
VGS(th)3 V
-
VGS (最大)20 V
-
パッケージMG-WDSON-7
-
モイスチャー感度レベル1
-
動作温度 範囲-55 °C~175 °C
-
実装SMD
-
技術Gen 10.7
-
極性N
-
発売年2016
-
認定Automotive
特長
- Advanced Process Technology
- Optimized for Automotive Applications
- Small Footprint and Low Profile
- High Power Density
- Low Parasitic Parameters
- Dual Sided Cooling
- 175°C Operating Temperature
- Repetitive Avalanche Capability
- Lead free, RoHS and Halogen free
- Automotive Qualified
- PPAP Capable Device
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.