AS5173

AS5173

Low-noise and, High-resolution on-axis magnetic angular position sensor with PSI5 output

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AS5173
AS5173


製品仕様情報

  • Accurancy
    0.4 °
  • ASIL qualified
    ASIL B
  • Die in package
    single
  • Operating ambient temperature 範囲
    -40 °C~125 °C
  • Output interface
    PSI5
  • Resolution
    12 bit, 14 bit
  • インターフェース
    PSI5, UART-over-PSI5
  • 分類
    grade 1, ISO 26262, AEC-Q100, ASIL B
  • 技術
    Hall
  • 機能
    on-axis angle position sensing
  • 温度 範囲
    -40 °C~125 °C
  • 磁界 範囲
    10 mT~90 mT
  • 車載用認定品
    AEC-Q100
  • 電源電圧 範囲
    -18 V~20 V
  • 電源電圧
    7 V

OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
High‑precision magnetic position sensor with configurable 12‑bit or 14‑bit PSI5 output (PSI5 v1.3/2.3) for accurate full 360° angle measurement. Hall‑based analog front-end ensures reliable operation and strong stray‑field immunity. Supports programmable sub‑range for optimized resolution. Requires simple 2‑pole magnet. Robust automotive design with up to 16.5 V operation, +20 V overvoltage and −18 V reverse polarity protection.

特長

  • 12-bit resolution @90° minimum arc
  • Low output noise, low inherent INL
  • Magnetic stray field immunity
  • Functional safety, diagnostics
  • AEC-Q100 Grade 1 qualified
  • System cost reduction: PCB less + reduced BOM

利点

  • Resolve small angular excursion with high accuracy
  • Accurate angle measurement
  • Higher durability and lower system costs (no shield needed)
  • Enabler for safety critical applications
  • Suitable for automotive applications
  • SIP Package (System-in-Package)

アプリケーション

ドキュメント

設計リソース

開発者コミュニティ