- AURIX™ RC1 MCUs
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
32 ビット TriCore™ AURIX™ – TC2x
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
- スマートテレビ向けの完全なシステムソリューション
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
CoolSiC™ 1200 V SiC MOSFET
The benefits of wide-bandgap silicon carbide (SiC) semiconductors arise from their higher breakthrough electric field, larger thermal conductivity, higher electron-saturation velocity and lower intrinsic carrier concentration compared to silicon (Si). Based on these SiC material advantages, SiC MOSFETs are becoming an attractive switching transistor for high-power applications, such as solar inverters and off-board electric vehicles (EV) chargers. This application note introduces the CoolSiC™ trench MOSFET, describing the SiC MOSFET’s products, characteristics, gate-oxide reliability and application designs. This application note describes the CoolSiC™ MOSFET’s general features and applications, which can help in designing power systems effectively using the novel transistor.
ご登録がお済みでない方は、 こちらから登録してください。