KIT_40W_AMP_HAT_ZW
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品仕様情報
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
特長
- Equipped with MERUSTM MA12070P proprietary multi-level amplifier
- Compatible with Raspberry Pi Zero and Raspberry Pi Zero Wireless
- Power input: 5 V/2.5 A - sourced from the same single supply as the Raspberry Pi
- No need for external or extra power supplies
- Up to 40 W instantaneous peak output power with the Raspberry Pi official 5 V/2.5 A supply
利点
- Compatibility with major streaming applications for Raspberry Pi (Volumio, Justboom Player, Max2play)
- Up to 48 KHz of sample rate and 24 bit of music playback
- Full hardware control, customization, and error monitoring trough Linux Alsamixer
アプリケーション
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.