EVAL_XDPS2222_240W1
Active and preferred
RoHS対応

EVAL_XDPS2222_240W1

240 W USB-C adapters and chargers evaluation board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_XDPS2222_240W1
EVAL_XDPS2222_240W1


製品仕様情報

  • Frequency
    213 kHz
  • Iout 範囲
    0 A~5 A
  • Vout
    DC
  • トポロジー
    PFC, Hybrid flyback
  • 入力タイプ
    AC
  • 入力電圧 範囲
    90 V~264 V
  • 出力電圧 範囲
    5 V~48 V
  • 対象アプリケーション
    Power Supplies, Charger, SMPS

OPN
EVALXDPS2222240W1TOBO1
製品ステータス active and preferred
インフィニオン パッケージ --
パッケージ名 N/A
梱包サイズ 1
梱包形態 CONTAINER
MSL (湿度感受性レベル) N/A
防湿梱包 NON DRY
鉛フリー No
ハロゲンフリー No
RoHS対応 Yes
Infineon stock last updated:
個. 在庫あり

製品ステータス
Active
インフィニオン パッケージ --
パッケージ名 -
梱包サイズ 1
梱包形態 CONTAINER
MSL (湿度感受性レベル) -
防湿梱包 NON DRY
鉛フリー
ハロゲンフリー
RoHS準拠
The evaluation board EVAL_XDPS2222_240W1 is developed for USB-PD application with a wide input range and a very wide output voltage range from 5 V to 48 V. With a nominal output power of 240 W and a dimension of 200 mm x 65 mm x 24 mm, this two-layer PCB system fulfills efficiency requirements from DOE VI and CoC Tier 2 while keeping costs low. It features the PFC + hybrid flyback (HFB) combo IC XDPS2222 and a 600 V GaN transistor as the main switch.

特長

  • HFB ZVS operation of high- and low-side
  • Fast responding HFB peak current control
  • Harmonized PFC & HFB operations
  • PFC pulse skipping at light load
  • Automatic PFC enable/disable control
  • Self-adjusting PFC bus voltage level

利点

  • High efficiency over wide range
  • Extra-wide output voltage range
  • Low no-load input standby power
  • Enables high power density designs
  • Low external BOM cost and count
  • Ease of configurability with GUI tools

アプリケーション

ドキュメント

設計リソース