Infineon OptiMOS™ 80 V and 100 V, and MOTIX™ enable high-performing motor control solutions for Reflex Drive's UAVs

テクノロジーニュース

2025/06/04

Munich, Germany – 4 June 2025 – Reflex Drive, a deep tech startup from India has selected power devices from Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) for its next-generation motor control solutions for unmanned aerial vehicles (UAVs). By integrating Infineon's OptiMOS™ 80 V and 100 V , Reflex Drive's electric speed controllers (ESCs) achieve improved thermal management and higher efficiency, enabling high power density in a compact footprint. Additionally, the use of Infineon's MOTIX™ IMD701 controller solution – which combines the XMC1404 microcontroller with the MOTIX 6EDL7141 3-phase gate driver IC – delivers compact, precise, and reliable motor control. This enables improved performance, greater reliability, and longer flight times for UAVs.

“Our partnership with Reflex Drive is an important contribution to our market launch strategy and presence in India,” says Nenad Belancic, Global Application Manager Robotics and Drones at Infineon. “Our partner has proven its expertise with numerous customers who have obtained aviation certifications. In addition, the company has presented its innovative technologies enabled by Infineon systems at important international industry events.”

“Our collaboration with Infineon has led to significant advances in UAV electronics,” says Amrit Singh, Founder of Reflex Drive. “We believe drones have the potential to transform industries, from agriculture to logistics, and with Infineon’s devices, we can help drive this transformation at the forefront.”

Reflex Drives’s ESCs with field-oriented control (FOC) offer improved motor efficiency and precise control, while its high-performance BLDC motors are designed for optimized flight control and enable predictive maintenance of drive systems. Weighing only 180 g and with a compact volume of 120 cm³, the ESCs can deliver continuous power output of 3.8 kW (12S/48 V, 80 A continuous). Due to their lightweight design, robust power output, and consistent FOC control – even under demanding weather conditions – make them ideal for motors in the thrust range from 15 to 20 kg. Therefore, they are particularly suitable for drone applications in the fields of agricultural spraying technology, seed dispersal, small-scale logistics, and goods transport.

Availability

More information is available at https://www.infineon.com/cms/en/partners/design-partners/sunmint-electronics/.

About Reflex Drive

Sunmint Energy, with its brand Reflex Drive, is a leading provider of advanced UAV electronics. The company specializes in ESCs, BLDC motors, and predictive analytics hardware. Known for reliability, adaptability, and performance, Reflex Drive delivers innovative solutions across industries including agriculture, logistics, and industrial inspection. More information is available at https://reflexdrive.in/

Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).

Follow us: Facebook - LinkedIn

Press Photos

Reflex RD ESC

Reflex RD ESC

By integrating Infineon's OptiMOS™80 V and 100 V, Reflex Drive's electric speed controllers (ESCs) achieve improved thermal management and higher efficiency, enabling high power density in a compact footprint.

JPEG

2126x984 px

ダウンロード

Information Number : INFPSS202506-112

avatar

Michael Burner

Spokesperson Power Systems Division (PS)

+49 89 234 39300

E-mail送信