Infineon advances TRENCHSTOP™ H7 IGBTs with new DTO247 package for enhanced power performance
Infineon advances TRENCHSTOP™ H7 IGBTs with new DTO247 package for enhanced power performance
テクノロジーニュース
Munich, Germany – 28 March 2025 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is developing TRENCHSTOP™ 7 H7 IGBTs in the new DTO247 package, which has the size of two TO247 packages. With a nominal current rating of up to 350 A, they will be the most powerful discrete IGBTs on the market. The new devices are ideal for solar inverters, uninterruptible power supplies (UPS) and energy storage systems (ESS).
The DTO247 with a single high-current IGBT can replace multiple lower-current IGBTs in standard TO247 packages that are typically connected in parallel. This enables high power density and bridges the gap between TO247-based designs and module architectures. Moreover, the ability to mix and match DTO247-based and standard TO247-based architectures within the same system offers a high degree of flexibility and customization. Integrating DTO247 into the existing TO247 portfolio simplifies the development of cost-effective, scalable architectures. This reduces design complexity, shortens development time and lowers parallelization effort while improving performance, reliability, and system cost-effectiveness. The portfolio will include H7 IGBTs in 1200 V and 750 V versions, with current ratings of 200 A, 250 A, 300 A, and 350 A. Designed for high-current applications, these devices feature 2-mm-wide leads for optimal conduction, along with 7 mm pin-to-pin clearance and 10 mm creepage distance for enhanced safety and reliability. Additionally, an integrated Kelvin emitter pin provides faster and more efficient switching performance.
Infineon intends to continuously expand its DTO247 portfolio, with plans to include CoolSiC™ MOSFETs in a half-bridge configuration. These devices target to be pin-to-pin compatible with similar products on the market.
Availability
First engineering samples of the 200 A and 350 A variants of the TRENCHSTOP™ 7 H7 IGBTs in the DTO247 package are available now. Volume production is scheduled for mid-2026.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFGIP202503-083