Infineon microcontrollers: Supporting developers with new affordable kits and robust development environments
Infineon microcontrollers: Supporting developers with new affordable kits and robust development environments
テクノロジーニュース
Munich, Germany – 13 March 2025 – In the ever-evolving world of embedded systems, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) continues to support developers with sophisticated microcontroller solutions. The microcontroller families such as AURIX™, TRAVEO™ T2G, and PSOC™ Automotive, offer high performance, flexibility, and ease of use and are designed for a wide range of applications. To further support developers, Infineon introduces new affordable development kits and free integrated development environments (IDEs), supported by comprehensive software tools, tutorials, and an extensive ecosystem.
Infineon's development kits, including the AURIX TC375 Lite, TRAVEO Lite, and PSOC HV MS kits, are designed to meet the requirements of modern embedded systems. Thanks to their affordable price, they are equally accessible to hobbyists, start-ups, and large companies. Free IDEs such as AURIX Development Studio and ModusToolbox™ enable developers to focus on implementing their ideas instead of dealing with license costs, whether for automotive, industrial, or consumer applications. Additionally, Infineon’s extensive ecosystem provides numerous resources, including tutorials, application notes, code examples, and community forums, providing developers with a platform to share knowledge and get support.
AURIX TC375 lite kit: Powering high-performance applications
The AURIX TC375 lite kit is designed for high-performance applications such as automotive, industrial automation, and advanced driver assistance systems (ADAS). Based on the AURIX TC3xx family, it provides a robust platform to leverage the power of Infineon's 32-bit TriCore™ microcontroller architecture. The kit is supported by the AURIX Development Studio (ADS), a free IDE tailored specifically for AURIX microcontrollers. ADS provides an intuitive interface, powerful debugging tools, and a comprehensive set of software libraries to accelerate development.
Key features:
- Integrated compiler: No additional licensing required.
- Advanced debugging: Real-time trace and profiling for optimized performance.
- Extensive resources: Code samples and tutorials to help developers get started quickly.
- Free IDE: No license fees, making it accessible to developers of all levels.
TRAVEO lite kit: Simplifying automotive and industrial designs
The TRAVEO lite kit is based on the TRAVEO T2G microcontroller family and is ideal for automotive body electronics, industrial control systems, and graphical user interfaces. The kit combines high performance with low-power consumption, making it suitable for a wide range of applications. It is fully supported by ModusToolbox, Infineon’s free Eclipse-based development environment that simplifies the design process with its modular architecture and comprehensive library support. ModusToolbox also integrates seamlessly with Infineon's software tool ecosystem, including the TRAVEO T2G Configurator and the TRAVEO T2G Graphics Driver Library, enabling developers to create sophisticated applications with minimal effort.
Key Features:
- Middleware libraries: Pre-integrated software stacks for connectivity, security, and graphics.
- Graphical configurators: Simplified pin mapping, clock setup, and peripheral configuration.
- Free IDE: No license fees, making it accessible to developers of all levels.
- Comprehensive tutorials: Step-by-step guides to accelerate development and debugging.
PSOC HV MS lite kit: High-Voltage Mixed-Signal Innovation
Designed for applications requiring high-voltage analog and digital integration, the PSOC High-Voltage Mixed-Signal (HV MS) family is ideal for several automotive HMI, body, and power-train applications, power supply, and industrial automation systems. Featuring programmable analog and digital blocks, the microcontroller family enables to create highly customized and efficient solutions. The series is fully supported by ModusToolbox, which provides a seamless experience for designing and debugging PSOC HV MS applications.
Key Features:
- Graphical configurators: Simplified pin mapping, clock setup, peripheral and high-voltage subsystem configuration.
- CAPSENSE™ application support: Graphical configuration tool and tuning tool.
- Free IDE: No license fees, making it accessible to developers of all levels.
- Comprehensive tutorials: Step-by-step guides to accelerate development and debugging.
Availability
More information is available at www.infineon.com/aurixtc375litekit, www.infineon.com/traveobhlitekit and www.infineon.com/traveoc26mlitekit.
A demo featuring the new development kits is showcased at the Infineon booth at embedded world 2025 in Nuremberg.
Infineon at embedded world
Embedded world will take place in Nuremberg, Germany from 11 to 13 March, 2025. Infineon will present its products and solutions for decarbonization and digitalization in hall 4A, booth #138 and virtually . For press inquiries please contact media.relations@infineon.com. Industry analysts interested in a briefing can email MarketResearch.Relations@infineon.com. Information about the embedded world show highlights is available at www.infineon.com/embedded-world.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
Easy of Use
The microcontroller families such as AURIX™, TRAVEO™ T2G, and PSOC™ Automotive, offer high performance, flexibility, and ease of use. To further support developers, Infineon introduces new affordable development kits and free integrated development environments (IDEs).
JPEG
2126x2126 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFATV202503-078