Infineon announces StrongIRFET™ 2 power MOSFET 30 V portfolio for mass market applications
Infineon announces StrongIRFET™ 2 power MOSFET 30 V portfolio for mass market applications
テクノロジーニュース
Munich, Germany – 10 September 2024 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is introduced its new StrongIRFET™ 2 power MOSFET 30 V portfolio, expanding the existing StrongIRFET 2 family to address the growing demand for 30 V solutions in the mass market segment. Optimized for high robustness and ease-of-use, the new power MOSFETs were specifically designed to meet the requirements of a wide range of mass market applications, enabling high design flexibility. Amongst these applications are industrial switched-mode power supplies (SMPS), motor drives, battery-powered applications, battery management systems, and uninterruptible power supplies (UPS).
The StrongIRFET 2 30 V technology offers up to a 40 percent R DS(on) improvement and up to a 60 percent reduction in Q G compared to the previous generation of StrongIRFET devices. This translates into higher power efficiency for improved overall system performance while providing an excellent robustness. The new power MOSFETs also ensure an easy design-in and provide simplified product services. The product family’s excellent price/performance ratio makes it an ideal choice for designers looking for convenient selection and purchasing.
Availability
The StrongIRFET 2 power MOSFETs in 30 V are available now in a TO-220 package. By the end of 2024, the portfolio will be available in a wider range of industry-standard packages and pin-out options, including to DPAK, D²PAK, PQFN and SuperSO8.
Further information is available at https://www.infineon.com/strongirfet2_30v.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
StrongIRFET2 power MOSFET 30 V
The StrongIRFET 2 30 V technology offers up to a 40 percent RDS(on) improvement and up to a 60 percent reduction in QG compared to the previous generation of StrongIRFET devices.
JPEG
2126x2796 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202409-138