Infineon extends its XDP™ digital power protection controller family with the XDP700-002, the industry's first wide input voltage hot-swap controller for telecom infrastructure
Infineon extends its XDP™ digital power protection controller family with the XDP700-002, the industry's first wide input voltage hot-swap controller for telecom infrastructure
テクノロジーニュース
Munich, Germany – 25 March 2024 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is expanding its XDP™ digital power protection controller product family with the XDP700-002, the industry's first -48 V wide input voltage digital hot-swap controller with a programmable safe operating area (SOA) control designed for telecom infrastructure. It boasts superior current reporting accuracy of less than ±0.7 percent, enhancing the system's fault detection and reporting accuracy. Furthermore, the product features boost-mode control technology for safer turn-on of field-effect transistors (FETs) in systems with non-optimal SOA. This new member of the XDP product family is tailored for a spectrum of telecom applications, including remote radio head power, base station power distribution, active and passive antenna systems, 5G small cell power, and telecom UPS systems.
The XDP700-002 employs a three-block architecture that combines high-precision telemetry for monitoring and fault detection, digital SOA control optimized for power MOSFETs, and integrated gate drivers for n-channel power MOSFETs. The XDP700-002 operates within an expansive -6.5 to -80 V input voltage range and can withstand transients up to -100 V for 500 ms, delivering current and voltage telemetry with a remarkable 0.7 percent and 0.5 percent accuracy respectively. It features precise PMBus™ compliant active monitoring for enhanced system reliability. A programmable gate shutdown during severe overcurrent (SOC) ensures robust shutdown operation within just 1 µs. The advanced closed-loop SOA control ensures higher MOSFET reliability, and the fully digital operating mode minimizes the need for external components offering a compact solution making it an optimal fit for space-constrained designes in a cost-effective way.
With options for external FETs selection and a one-time programmable (OTP) option, the XDP700-002 offers flexibility for programming faults and warnings detection as well as de-glitch levels for various usage models. Its analog-assisted digital mode offers backward compatibility with legacy analog hotswap controllers. By offering robust functionality and adaptability, the XDP700-002 exemplifies Infineon's continuous commitment to innovation and system reliability in telecom infrastructure.
The controller perfectly matches Infineon's OptiMOS™ and OptiMOS Linear FET portfolio for reliable and powerful system performance.
Availability
The XDP700-002 hot-swap and system monitoring controller IC is available in a VQFN-29 6x6 package and can be ordered now. More information is available at www.infineon.com/xdp700-002.
About Infineon
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Further information is available at www.infineon.com
This press release is available online at www.infineon.com/press
Press Photos
XDP700 VQFN-29
The XDP700-002 is the industry's first -48 V wide input voltage digital hot-swap controller with a programmable safe operating area (SOA) control designed for telecom infrastructure.
JPEG
1221x833 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202403-080