Infineon expands its Bluetooth® portfolio with eight new parts, including the AIROC™ CYW89829 Bluetooth LE MCU for automotive applications
Infineon expands its Bluetooth® portfolio with eight new parts, including the AIROC™ CYW89829 Bluetooth LE MCU for automotive applications
テクノロジーニュース
Munich, Germany – 13 August 2024 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today announced the expansion of its Bluetooth ® portfolio by eight new products in the AIROC™ CYW20829 Bluetooth Low Energy 5.4 microcontroller (MCU) family, featuring Systems-on-Chip (SoCs) and modules optimized for industrial, consumer, and automotive use cases. The high integration of the CYW20829 product family allows designers to reduce bill-of-material (BOM) cost and device footprint in a wide variety of applications, including PC accessories, low-energy audio, wearables, solar micro inverters, asset trackers, health and lifestyle, home automation and others. Product designers also benefit from Infineon’s rich development infrastructure and commitment to robust security, with support for secure boot and execution environments and cryptography acceleration to safeguard sensitive data.
The latest automotive part in the product family, the AIROC CYW89829 Bluetooth Low-Energy MCU, is ideal for car access and wireless battery management systems (wBMS) applications, due to its robust RF performance, long range and latest Bluetooth 5.4 features including PAwR (Periodic Advertising with Responses). The dual ARM ® Cortex ® core design of the chip family features separate application and Bluetooth Low Energy subsystems that deliver full featured support for Bluetooth 5.4, low-power, 10 dBm output power without a PA, integrated flash, CAN FD, crypto accelerators, high security including Root of Trust (RoT), and is PSA level 1 ready.
“Infineon offers one of the industry’s broadest portfolios of IoT solutions. Our Bluetooth solutions offer robust connectivity and the latest features,” said Shantanu Bhalerao, Vice President of the Bluetooth Product Line, Infineon Technologies. “Our automotive AIROC CYW89829 Bluetooth LE MCU, and versatile AIROC Bluetooth CYW20829 LE MCU deliver ultra-low power and a high degree of integration for a better user experience across various applications in automotive, industrial, and consumer markets.”
Infineon has been working with customers to design with current products in the CYW20829 family and has received positive reviews:
“The Infineon CYW20829 is the leading Bluetooth part in the market, which has passed the latest Bluetooth 5.4 certification,” said Kevin Wang, CEO of ITON. “CYW20829 has very good RF performance, supports PAwR and LE Audio. These features bring more possibilities in consumer and industrial markets.”
“CYW20829, with perfect RF performance, flexible API, and good long-range features, provides a good solution for commercial lighting, industrial IoT, and more,” said Cai Yi, CEO of Pairlink.
“Earlier this year, the Bluetooth SIG released version 5.4 of the specification with new features: Periodic Advertising with Responses and Encrypted Advertising Data. These features implemented on Infineon's CYW20829 chips allow Addverb to develop a secure monitoring and controlling system for a fleet of wireless robots in the industrial warehouse, satisfying safety requirements,” said Tapan Pattnayak, Chief Scientist at Addverb, a global leader in robotics.
Availability
The new products are available in a range of variants, each with its specific characteristics and focus applications.
Products currently in production are:
- CYW20829B0000, in a 56QFN SoC package, 6x6 mm, designed for PC accessories, remotes, ESL, and low-end BLE MCUs
- CYW20829B0010, packaged in 56QFN SoC with a dimension of 6x6 mm, suitable for gaming accessories and LE Audio products
- CYW20829B0-P4EPI100 and CYW20829B0-P4TAI100 modules, both with a dimension of 14.5x19 mm, suitable for long-range, asset tracking, power tools, and generic Bluetooth LE use cases
Sampling now are:
- CYW20829B0021, in a 40QFN SoC package, 6x6 mm, suited for industrial and long-range applications
- CYW89829B0022, in a 40QFN SoC package 6x6 mm, designed for wireless BMS and car access
- CYW89829B0232, in a 77BGA SoC package, 7x8 mm, suitable for wireless BMS and car access
- In the second quarter of 2025, samples are expected of the CYW20829B1230, which will be available in a 64 Ball BGA SoC package with a dimension of 4.5x4.5 mm and suitable for wearables, power tools, and asset tracking
More information related to the AIROC CYW20829 Bluetooth LE MCU family can be found here.
More information related to the AIROC CYW89829 Bluetooth LE MCU can be found here.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
AIROCCYW89829
Infineon’s AIROC™ CYW89829 Bluetooth Low-Energy MCU is ideal for car access and wireless battery management system applications.
JPEG
2126x2005 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFCSS202408-136