Infineon introduces new fingerprint sensor ICs for identification and authentication in automotive applications
Infineon introduces new fingerprint sensor ICs for identification and authentication in automotive applications
テクノロジーニュース
Munich, Germany – 11 October 2024 – Fingerprint sensing offers accurate and cost-effective biometric performance. Compared to other means of authentication like using a smartphone or typing a pin in a user interface of the vehicle, fingerprint sensing provides less hassle and better ease of use for the driver. For those reasons, biometric functions are a rising trend in the automotive industry. To address this, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) launches the new automotive-qualified fingerprint sensor ICs CYFP10020A00 and CYFP10020S00. The devices are optimized for attaching to Infineon's TRAVEO™ T2G microcontroller family and comply with the AEC-Q100 requirements for the automotive industry. The sensors offer powerful fingerprint identification and authentication capabilities. This makes them ideal for in-vehicle personalization and payment authentication, such as charging, parking or other services, as well as for authentication and identification applications outside the automotive sector. Infineon has partnered with Precise Biometrics for Biomatch algorithm software to provide a best-in-class fingerprint identification and authentication solution.
The CYFP10020A00 sensor supports an operating temperature range of -40 to +85 °C, while the CYFP10020S00 supports -40 to +105 °C. Both sensors' precision capacitive circuitry enables accurate capture of the ridge and valley patterns of a user's fingerprint. The sensors detect finger touch-down and lift-off events. Optionally, the sensor can track the movement of the user's finger and act as a small trackpad suitable for scrolling and selecting menus. The devices can be optimized for different types of coatings and bezels. This flexibility allows customers to customize the look and feel of the entire module to best meet their design goals. The sensors feature an 8 x 8 mm sensing area on an 8.9 x 9.3 mm BGA package, and support power supply options ranging from 1.8 to 5.5 V. The fingerprint data is encrypted with an on-chip AES hardware block and output via an SPI interface to the host-MCU (e.g. TRAVEO T2G microcontroller).
Availability
The new automotive-qualified fingerprint sensor ICs CYFP10020A00 and CYFP10020S00 are now available, as well as an evaluation kit (KIT-FPG1-T2G-B-E-2M). Further information is available at www.infineon.com/psocfpg1. They will be showcased at Infineon's global technology forum OktoberTech™ 2024 in Silicon Valley on 17 October
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
PSOC Fingerprint Sensor
Infineon launches the new automotive-qualified fingerprint sensor ICs CYFP10020A00 and CYFP10020S00. The devices are optimized for attaching to Infineon's TRAVEO™ T2G microcontroller family and comply with the AEC-Q100 requirements for the automotive industry.
JPEG
2126x2004 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFATV202410-008