Infineon extends its PQFN 2x2 mm² product portfolio with best-in-class OptiMOS™ power MOSFETs
Infineon extends its PQFN 2x2 mm² product portfolio with best-in-class OptiMOS™ power MOSFETs
テクノロジーニュース
Munich, Germany – July 26, 2023 – A small footprint of discrete power MOSFETs plays a critical role in achieving space savings, cost reduction, and easy-to-design applications. Additionally, higher power density can lead to layout routing flexibility and overall system size reduction. By expanding the current PQFN 2x2 portfolio with the new best-in-class OptiMOS™ power MOSFETs, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) offers benchmark solutions optimized for efficiency and performance in a small footprint. The new products are ideal for applications like synchronous rectification in switched mode power supplies (SMPS) for servers, telecom, and portable- and wireless chargers. Additional applications also include electric speed controllers for small brushless motors in drones.
The new OptiMOS 6 40 V and OptiMOS 5 25 V and 30 V power MOSFETs further optimize the proven OptiMOS technology for high-performance designs. They offer leading-edge silicon technology, package reliability, and superior thermal resistance (R thJC, max = 3.2 K/W) in the ultra-small PQFN 2x2 mm² package. The new devices combine industry-leading low on-resistance R DS(on) with industry-leading figures of merit (FOMs, Q G and Q OSS) for outstanding dynamic switching performance. As a result, MOSFETs with ultra-low switching and reduced conduction losses ensure optimal energy efficiency and power density, all while simplifying thermal management.
With the compact PQFN 2x2 mm² package outline, the OptiMOS power switches enable an improved system form factor with smaller, more flexible geometric outlines for end-user applications. The MOSFETs facilitate reliable system design with less need for paralleling, significantly reducing space and system cost.
Availability
The new OptiMOS 6 power MOSFET 40 V (ISK057N04LM6) with 5.7 mΩ R DS(on) and OptiMOS 5 power MOSFETs 25 V (ISK024NE2LM5) and 30 V (ISK036N03LM5) with 2.4 mΩ and 3.6 mΩ R DS(on), respectively, are available in the improved PQFN 2x2 mm² package and can be ordered now. More information is available at www.infineon.com/optimos-6-40v and www.infineon.com/pqfn-2x2.
Press Photos
Optimos PQFN2x Product
Infineon introduces new OptiMOS™ power MOSFETs with a small footprint, offering space and cost savings while optimizing efficiency and performance for various applications.
JPEG
2126x1165 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202307-135