fT300 MHz
-
hFE 範囲100~300
-
ICBO (最大)50 nA
-
IC (最大)10 mA
-
IC200 mA
-
Ptot (最大)330 mW
-
VCBO (最大)60 V
-
VCEO (最大)40 V
-
VCE (最大)1 V
-
VCE1 V
-
VEBO (最大)6 V
-
極性NPN (Single)
特長
- High DC current gain: 0.1 mA to 100 mA
- Low collector-emitter saturation voltage For SMBT3904S:
- Two (galvanic) internal isolated transistors with good matching in one package
- Complementary types: SMBT3906... MMBT3906 .SMBT3904S: For orientation in reel see package information below
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.