ID (@25°C) (最大)-6.9 A
-
Ptot (@ TA=25°C) (最大)2 W
-
Qgd4.3 nC
-
QG (typ @4.5V)12 nC
-
RDS (on) (@4.5V) (最大)32 mΩ
-
RthJA (最大)62.5 K/W
-
Special FeaturesSmall Power
-
Tj (最大)150 °C
-
VDS (最大)-20 V
-
VGS(th) 範囲-0.4 V~-1.1 V
-
VGS(th)-0.75 V
-
VGS (最大)12 V
-
パッケージTSOP-6
-
モイスチャー感度レベル1
-
実装SMD
-
極性P
特長
- Optimized for broadest availability
- Product qualification according to JEDEC
- Industry standard surface-mount power
- High current capability in small package
利点
- Wide distribution availability
- Industry standard qualification level
- Drop-in replacement with standard pinout
- Ideal for space-limited applications
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.