ID (@25°C) (最大)1.6 A
-
Ptot (@ TA=25°C) (最大)1.3 W
-
Qgd1.2 nC
-
QG (typ @4.5V)2.5 nC
-
RDS (on) (@10V) (最大)220 mΩ
-
RDS (on) (@4.5V) (最大)235 mΩ
-
RthJA (最大)100 K/W
-
Special FeaturesSmall Power
-
Tj (最大)150 °C
-
VDS (最大)100 V
-
VGS(th) 範囲1 V~2.5 V
-
VGS(th)1.75 V
-
VGS (最大)16 V
-
パッケージSOT-23
-
実装SMD
-
極性N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
利点
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Logic level : Optimized for 10V gate-drive voltage (called Normal level), and capable of being driven at 4.5V gate-drive voltage
- Industry standard surface-mount package
- Capable of being wave-soldered
Share in WeChat
Scan the QR code with your WeChat App to share this page.