IRL3705Z

IRL3705Z

55V Single N-Channel Power MOSFET in a TO-220 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRL3705Z
IRL3705Z


製品仕様情報

  • ID (@25°C) (最大)
    86 A
  • Ptot (最大)
    130 W
  • Qgd
    21 nC
  • QG (typ @4.5V)
    40 nC
  • RDS (on) (@10V) (最大)
    8 mΩ
  • RDS (on) (@4.5V) (最大)
    12 mΩ
  • RthJC (最大)
    1.14 K/W
  • Tj (最大)
    175 °C
  • VDS (最大)
    55 V
  • VGS(th) 範囲
    1 V~3 V
  • VGS(th)
    2 V
  • VGS (最大)
    16 V
  • パッケージ
    TO-220
  • 動作温度 範囲
    -55 °C~175 °C
  • 実装
    THT
  • 極性
    N

OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

特長

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Industry standard through-hole power package
  • High-current rating

利点

  • Wide availability from distribution partners
  • Industry standard qualification level
  • Standard pinout allows for drop in replacement
  • High current carrying capability

アプリケーション

ドキュメント

設計リソース

開発者コミュニティ