ID (最大)81 A
-
ID (@ TC=25°C) (最大)128 A
-
ID (@ TA=25°C) (最大)20 A
-
ID (@ TC=100°C) (最大)81 A
-
Ptot (@ TA=25°C) (最大)3.9 W
-
Ptot (最大)156 W
-
Qgd11 nC
-
QG36 nC
-
RDS (on) (最大)4.8 mΩ
-
RDS (on) (@10V) (最大)4.8 mΩ
-
RthJC (最大)0.8 K/W
-
Tj (最大)150 °C
-
VDS (最大)100 V
-
VGS (最大)20 V
-
パッケージPQFN 5 x 6 B
-
モイスチャー感度レベル1
-
実装SMD
-
極性N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
利点
- Low RDS(ON) (less than 4.8mOhms) results in Lower Conduction Losses
- Internal Snubber results in Reduced Vds Spike, Improved EMI
- Low Thermal Resistance to PCB (less than 0.8°C/W) results in Increased Power Density
- 100% Rg Tested results in Increased Reliability
- Low Profile (less than 1.05 mm) results in Increased Power Density
- Industry-Standard Pinout results in Multi-Vendor Compatibility
- Compatible with Existing Surface Mount Techniques results in Easier Manufacturing
- RoHS Compliant, Halogen-Free results in Environmentally Friendlier
- MSL1 results in Increased Reliability
- FastIRFET™
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.