IPW60R230P6
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品仕様情報
-
ID (@25°C) (最大)16.8 A
-
ID (最大)16.8 A
-
IDpuls (最大)48 A
-
Ptot (最大)126 W
-
QG (typ @10V)31 nC
-
QG31 nC
-
RDS (on) (最大)230 mΩ
-
RDS (on) (@10V) (最大)230 mΩ
-
RthJA (最大)62 K/W
-
RthJC (最大)0.99 K/W
-
Rth0.99 K/W
-
VDS (最大)600 V
-
VGS(th) 範囲3.5 V~4.5 V
-
パッケージTO-247
-
ピン数3 Pins
-
動作温度 (最小)-55 °C
-
実装THT
-
極性N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
特長
- Reduced gate charge (Q g)
- Higher V th
- Good body diode ruggedness
- Optimized integrated R g
- Improved dv/dt from 50V/ns
- CoolMOS™ quality with over 12 years manufacturing experience in superjunction technology
利点
- Improved effciency especially in light load condition
- Better efficiency in soft switching applications due to earlier turn-off
- Suitable for hard- & soft-switching topologies
- Optimized balance of efficiency and ease of use and good controllability of switching behavior
- High robustness and better efficiency
- Outstanding quality & reliability
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.