ID (@25°C) (最大)9 A
-
ID (最大)9 A
-
IDpuls (最大)20 A
-
Ptot (最大)83 W
-
QG17 nC
-
QG (typ @10V)17 nC
-
RDS (on) (最大)399 mΩ
-
RDS (on) (@10V) (最大)399 mΩ
-
RthJA (最大)62 K/W
-
RthJC (最大)1.5 K/W
-
Rth1.5 K/W
-
VDS (最大)500 V
-
VGS(th) 範囲2.5 V~3.5 V
-
パッケージTO-247
-
動作温度 (最小)-55 °C
-
実装THT
-
極性N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
特長
- Lowest figure of merit R on x Q g
- Ultra low gate charge
- Extreme dv/dt rate
- Ultra low R DS(on), ultra low gate charge, very fast switching
- V th 3 V, g fs very high, internal R g very low
- High current capability
- Significant reduction of conduction and switching losses
- High power density and efficiency for superior power conversion systems
- Best-in-class price/performance ratio
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.