IPSA70R600CE

IPSA70R600CE

Best price-performance superjunction MOSFET for consumer and lighting applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPSA70R600CE
IPSA70R600CE


製品仕様情報

  • ID (@25°C) (最大)
    10.5 A
  • ID (最大)
    10.5 A
  • IDpuls (最大)
    18 A
  • Ptot (最大)
    86 W
  • Qgd
    12 nC
  • QG (typ @10V)
    22 nC
  • QG
    22 nC
  • RDS (on) (最大)
    600 mΩ
  • RDS (on) (@10V) (最大)
    600 mΩ
  • RthJA (最大)
    62 K/W
  • RthJC (最大)
    1.45 K/W
  • Rth
    1.45 K/W
  • Special Features
    price/performance
  • VDS (最大)
    700 V
  • VGS(th) 範囲
    2.5 V~3.5 V
  • パッケージ
    IPAK
  • ピン数
    3 Pins
  • 動作温度 範囲
    -40 °C~150 °C
  • 実装
    THT
  • 極性
    N

OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
CoolMOS™ CE is a technology platform of Infineon´s market leading high voltage power MOSFET designed according to the superjunction principle (SJ) and conceived to fulfill consumer requirements. With the extended family, Infineon offers 600V, 650V and 700V devices targeting low power chargers for mobile devices and power tools, LCD , LED TV and LED lighting applications.

特長

  • Thermal behavior
  • ≤ 90°C on device, open case
  • ≤ 50°C/70°C close case temperature
  • EMI within EN55022B standard
  • Ease of use and fast design-in

利点

  • Low conduction losses from large margin between R DS(on) typical to nominal
  • Low switching losses from optimized output capacitance (E oss)
  • Optimized EMI to balance switching speed and EMI behavior
  • Good controllability given the integrated R g

アプリケーション

ドキュメント

設計リソース

開発者コミュニティ