ID (@25°C) (最大)8.4 A
-
ID (最大)8.4 A
-
IDpuls (最大)15.7 A
-
Ptot (最大)74 W
-
Qgd8.9 nC
-
QG17.2 nC
-
QG (typ @10V)17.2 nC
-
RDS (on) (最大)800 mΩ
-
RDS (on) (@10V) (最大)800 mΩ
-
RthJA (最大)62 K/W
-
RthJC (最大)1.7 K/W
-
Rth1.7 K/W
-
Special Featuresprice/performance
-
Tj 範囲-40 °C~150 °C
-
VDS (最大)600 V
-
VGS(th) 範囲2.5 V~3.5 V
-
パッケージIPAK short leads
-
ピン数3 Pins
-
動作温度 範囲-40 °C~150 °C
-
実装THT
-
極性N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
特長
- Narrow margins between typical and max RDS(on)
- Reduced energy stored in output capacitance (Eoss)
- Good body diode ruggedness and reduced reverse recovery charge (Qrr)
- Optimized integrated Rg
利点
- Low conduction losses
- Low switching losses
- Suitable for hard and soft switching
- Easy controllable switching behavior
- Improved efficiencyand consequent reduction of power consumption
- Less design in effort
- Easy to use
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.