IPS075N03L G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品仕様情報
-
Ciss1400 pF
-
Coss580 pF
-
ID (最大)50 A
-
IDpuls (最大)350 A
-
Ptot (最大)47 W
-
QG8.7 nC
-
RDS (on) (最大)7.5 mΩ
-
RDS (on) (@4.5V) (最大)11.4 mΩ
-
RDS (on) (@4.5V LL) (最大)11.4 mΩ
-
Rth3.2 K/W
-
VDS (最大)30 V
-
VGS(th) 範囲1 V~2.2 V
-
パッケージIPAK SL (TO-251 SL)
-
極性N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
特長
- Ultra low gate and output charge
- Lowest on-state resistance in small footprint packages
- Easy to design in
利点
- Increased battery lifetime
- Improved EMI behavior making external snubber networks obsolete
- Saving costs
- Saving space
- Reducing power losses
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.