IPI072N10N3 G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品仕様情報
-
Ciss3690 pF
-
Coss646 pF
-
ID (@25°C) (最大)80 A
-
IDpuls (最大)320 A
-
Ptot (最大)150 W
-
QG (typ @10V)51 nC
-
RDS (on) (@10V) (最大)7.2 mΩ
-
Rth1 K/W
-
VDS (最大)100 V
-
VGS(th) 範囲2 V~3.5 V
-
VGS(th)2.7 V
-
パッケージI2PAK (TO-262)
-
動作温度 範囲-55 °C~175 °C
-
極性N
|
OPN
|
|---|
| 製品ステータス |
| インフィニオン パッケージ |
| パッケージ名 |
| 梱包サイズ |
| 梱包形態 |
| MSL (湿度感受性レベル) |
| 防湿梱包 |
| 鉛フリー |
| ハロゲンフリー |
| RoHS対応 |
特長
- Excellent switching performance
- World’s lowest RDS(on)
- Very low Qg and Qgd
- Excellent gate charge x RDS(on) product (FOM)
- RoHS compliant-halogen free
- MSL1 rated 2
利点
- Environmentally friendly
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption
- Easy-to-design products
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.