IPD50R1K4CE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD50R1K4CE
IPD50R1K4CE


製品仕様情報

  • ID (最大)
    3.1 A
  • ID (@25°C) (最大)
    3.1 A
  • IDpuls (最大)
    9.1 A
  • Ptot (最大)
    25 W
  • QG (typ @10V)
    8.2 nC
  • QG
    8.2 nC
  • RDS (on) (最大)
    1400 mΩ
  • RDS (on) (@10V) (最大)
    1400 mΩ
  • RthJA (最大)
    62 K/W
  • RthJC (最大)
    4.91 K/W
  • Rth
    4.91 K/W
  • Special Features
    price/performance
  • VDS (最大)
    500 V
  • VGS(th) 範囲
    2.5 V~3.5 V
  • VGS(th)
    3 V
  • パッケージ
    DPAK
  • ピン数
    3 Pins
  • 動作温度 範囲
    -55 °C~150 °C
  • 実装
    SMT
  • 極性
    N

OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
500V CoolMOS™ CE is a price-performance optimized platform enabling to target cost sensitive applications in consumer and lighting markets by still meeting highest efficiency standards. The new series provides all benefits of a fast switching superjunction MOSFET while not sacrificing ease of use and offering the best cost down performance ratio available on the market.

特長

  • Reduced energy stored in output capacitance (E oss)
  • High body diode ruggedness
  • Reduced reverse recovery charge (Q rr )
  • Reduced gate charge (Q g )

利点

  • Easy control of switching behavior
  • Better light load efficiency compared to previous CoolMOS™ generations
  • Cost attractive alternative compared to standard MOSFETs
  • Outstanding quality and reliability of CoolMOS™ technology

アプリケーション

ドキュメント

設計リソース

開発者コミュニティ