IPA65R1K5CE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA65R1K5CE
IPA65R1K5CE


製品仕様情報

  • ID (最大)
    5.2 A
  • ID (@25°C) (最大)
    5.2 A
  • IDpuls (最大)
    8.3 A
  • Ptot (最大)
    30 W
  • Qgd
    5.8 nC
  • QG (typ @10V)
    10.5 nC
  • QG
    10.5 nC
  • RDS (on) (@10V) (最大)
    1500 mΩ
  • RDS (on) (最大)
    1500 mΩ
  • RthJA (最大)
    62 K/W
  • RthJC (最大)
    4.2 K/W
  • Rth
    4.2 K/W
  • Special Features
    price/performance
  • Tj 範囲
    -40 °C~150 °C
  • VDS (最大)
    650 V
  • VGS(th) 範囲
    2.5 V~3.5 V
  • VGS(th)
    3 V
  • パッケージ
    TO-220 FullPAK
  • ピン数
    3 Pins
  • 動作温度 範囲
    -40 °C~150 °C
  • 実装
    THT
  • 極性
    N

OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
CoolMOS™ CE is suitable for hard and soft switching applications and as modern superjunction, it delivers low conduction and switching losses improving efficiency and ultimately reduces power consumption. 600V, 650V and 700V CoolMOS™ CE combine the optimal R DS(on) and package offering suitable in low power chargers for mobile phones and tablets.

特長

  • Narrow margins between typical and max RDS(on)
  • Reduced energy stored in output capacitance (Eoss)
  • Good body diode ruggedness and reduced reverse recovery charge (Qrr)
  • Optimized integrated Rg

利点

  • Low conduction losses
  • Low switching losses
  • Suitable for hard and soft switching
  • Easy controllable switching behavior
  • Improved efficiencyand consequent reduction of power consumption
  • Less design in effort
  • Easy to use
ドキュメント

設計リソース

開発者コミュニティ