BSZ088N03MS G

BSZ088N03MS G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ088N03MS G
BSZ088N03MS G


製品仕様情報

  • Ciss
    1600 pF
  • Coss
    510 pF
  • ID (@25°C) (最大)
    50 A
  • IDpuls (最大)
    200 A
  • Ptot (最大)
    35 W
  • QG (typ @4.5V)
    9.9 nC
  • QG (typ @10V)
    21 nC
  • RDS (on) (@10V) (最大)
    8 mΩ
  • RDS (on) (@4.5V) (最大)
    9.7 mΩ
  • RDS (on) (@4.5V LL) (最大)
    9.7 mΩ
  • RthJC (最大)
    3.6 K/W
  • Rth
    3.6 K/W
  • VDS (最大)
    30 V
  • VGS(th) 範囲
    1 V~2 V
  • パッケージ
    PQFN 3.3 x 3.3
  • 動作温度 範囲
    -55 °C~150 °C
  • 極性
    N

OPN
製品ステータス
インフィニオン パッケージ
パッケージ名
梱包サイズ
梱包形態
MSL (湿度感受性レベル)
防湿梱包
鉛フリー
ハロゲンフリー
RoHS対応
Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 25V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior, as well as increased battery life. Available in halfbridge configuration (power stage 5x6)

特長

  • Ultra low gate and output charge
  • Lowest on-state resistance in small footprint packages
  • Easy to design in

利点

  • Increased battery lifetime
  • Improved EMI behavior making external snubber networks obsolete
  • Saving costs
  • Saving space
  • Reducing power losses

アプリケーション

ドキュメント

設計リソース

開発者コミュニティ