fT8 GHz
-
Gmax18 dB @900 MHz
-
IC (最大)35 mA
-
NFmin0.90 dB @900 MHz
-
OIP325 dBm
-
OP1dB5 dBm
-
Ptot250 mW
-
VCEO (最大)12 V
-
パッケージSOT323
特長
- For low noise, high-gain broadband amplifiers at collector currents from 1 mA to 20 mA
- fT = 8 GHz, F = 0.9 dB at 900 MHz
- Pb-free (RoHS compliant) package
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.