fT250 MHz
-
hFE 範囲380~630
-
IBM (最大)200 mA
-
ICBO (最大)20 nA
-
IC (最大)100 mA
-
IC100 mA
-
ICM (最大)200 mA
-
Ptot (最大)330 mW
-
VCBO (最大)45 V
-
VCE(sat) (最大)0.55 V
-
VCEO (最大)45 V
-
VEBO (最大)5 V
-
パッケージP-SOT23-3-3
-
実装SMT
-
極性PNP (Single)
特長
- High current gain
- Low collector-emitter saturation voltage
- Low noise between 30 Hz and 15 kHz
- Complementary types: BCW60, BCX70 (NPN)
- Pb-free (RoHS compliant) package
- Qualified according AEC Q107
アプリケーション
Share in WeChat
Scan the QR code with your WeChat App to share this page.