Background for document preview
Background for thumbnail

Reference Design - IRAUDAMP11

The IRAUDAMP11 Demo board is a reference design which uses only one IC (IRS2053M) to derive appropriate input signals, amplify the audio input, and achieve a three-channel 120 W/ch (4Ω, THD+N=1%) half-bridge Class D audio power amplifier.

• 797.17 KB
• 2010/12/11