Constant output voltage with TLD6098-1EP
LITIX™ Power and LITIX™ Power Flex devices are DC-DC controllers designed to provide either constant output current or constant output voltage, depending on the feedback network. TLD6098-1EP and TLD6098-2ES also feature a dedicated voltage loop to address constant output voltage applications easier. This application note considers constant output voltage applications by using TLD6098-1EP. All the design steps and conclusions are also valid for each channel of TLD6098-2ES. This application note is related to the feedback network, and it is not linked to a specific topology. The design steps can be reused for SEPIC and boost topologies.
ご登録がお済みでない方は、 こちらから登録してください。