Infineon Z8F80040184 LED driver TLD5542-1 AN Rev.1.00 EN
This document explains how to design an LED driver using a TLD5542-1 for a powerful and efficient design. The application requirements, used as an example, could be for a typical automotive low beam LED driver ECU. The TLD5542-1 is an H-bridge buck-boost controller designed to build high power and high efficiency LED drivers in automotive applications. It also includes built in diagnosis and protection features and spread spectrum modulator.
ご登録がお済みでない方は、 こちらから登録してください。