Implementing the TLE8386-2EL in a SEPIC application
This application note is intended to provide additional information for implementing the step up regulator TLE8386-2EL in a SEPIC (Single-Ended Primary Inductance Converter) application. The reader should be given a guideline to develop the schematic and dimension the additional elements used for SEPIC. This application note is an add to the chapter application information of the TLE8386-2EL data sheet and refers to this chapter. It is recommended to use the data sheet together with this application note for dimensioning the SEPIC.
ご登録がお済みでない方は、 こちらから登録してください。