Background for document preview
Background for thumbnail

CoolSiC™ schottky diodes 600V 650V 1200V G5 SMPS Circuit Designs

This paper describes the basic properties of the novel Silicon Carbide semiconductor material in relation to market requirements and application benefits. Now commercially available, the SiC Schottky diodes display unique behavior with a blocking voltage up to 600 Volts (V). The behavior is described here with special emphasis to the ideal switching characteristics. These characteristics are enabled by the absence of reverse recovery charge and current in these diodes. Finally, key applications of the SiC Schottky diodes are described and system optimization options such as miniaturization and part count reduction are indicated.

• 104.65 KB
• 2013/05/07