TLE9104SH Application Note Switching Inductive Loads and External Clamping
This application note is intended to provide additional information regarding the Clamping Energy capabilities of the TLE9104SH. Chapter 1 has to be considered as an addendum to the Application Note Multichannel Low-Side Switches - Switching Inductive Loads. The clamping energy which can be safely dissipated inside the TLE9104SH is restricted to the energy values given in the data sheet. When there are loads with a higher clamping energy it is necessary to have an external clamping unit. For an overview of the permitted loads for the TLE9104SH, please refer to the relevant section of the data sheet. For a more detailed description of the capabilities of the TLE9104SH, please refer to the data sheet.
ご登録がお済みでない方は、 こちらから登録してください。