TA1201
Significant improvements in sensing algorithms and control circuitry have expanded the suite of applications in which the technology can be implemented. Designers are seeing the value of capacitive sensing as a mechanical button and membrane switch replacement as well as discovering new, exciting applications such as touchscreens and proximity sensors. The whitepaper illustrates the capacitive sensing system, the sensors’ diverse form and function, and its use cases.
ご登録がお済みでない方は、 こちらから登録してください。