Background for document preview
Background for thumbnail

Support for SEMPER Quad SPI flash in Linux from Xilinx

This application note explains how to support SEMPER quad SPI NOR flash memory on the memory technology device (MTD) layer of Linux operating systems and how each die can be accessed. The patch file has several dependencies on update status and source code revision. In many cases, simply applying the patch may cause errors and failures. Therefore, you may need to migrate the source code on the patch file manually. This application note also tries to explain how to do that.

• 591.63 KB
• 2026/07/22