SOLAR POWERED IOT DEVICE KIT S6SAE101A00SA1002 QUICK START GUIDE
The Solar Powered IoT Device Development Kit(S6SAE101A00SA1002) provides an easy- to-use platform for the development of a solar-powered IoT device with BLE wireless connectivity. It includes the S6AE101A Energy Harvesting PMIC device. Also included in the kit is Infineon's EZ-BLETM PRoCTM Module (CYBLE-022001-00), a fully integrated Bluetooth Low Energy module solution that offers high flexibility for a wide variety of IoT device uses. A USB port is provided by Infineon's USB-UART LP Bridge Controller device (CY7C65213).
ご登録がお済みでない方は、 こちらから登録してください。