Background for document preview
Background for thumbnail

Semper Flash Product Overview (Chinese)

SEMPER™ NOR Flash memory integrates critical functional safety and reliability features for automotive, industrial, datacenter, and communications systems. It is ISO 26262 ASIL-B compliant and ASIL-D ready, and features Endurance Flex architecture to provide 1+ million P/E cycles or data retention of 25 years at extreme temperatures (-40° C to +125° C). Chinese version.

• 251.55 KB
• 2019/10/07