Reliability vs. power in embedded wireless applications
Reliability is the leading indicator of how power-efficient a solution is and can also be optimized to maximize system sleep times and minimize on-air times. The paper presents how our typical methods of comparing component datasheets fail to address system-level capabilities such as power-efficiency and reliability. It further explores on reliability as related to power consumption and optimizing reliability and power efficiency.
ご登録がお済みでない方は、 こちらから登録してください。