Background for document preview
Background for thumbnail

2EDL EiceDRIVER™ Compact - A new high voltage half bridge driver IC concept for consumer electronics and home appliances

Consumer electronic applications, computing and home appliances strive continuously for higher efficiency of applications and smaller form factors. A new family of half bridge gate drive IC is described, which supports this. Additionally, an integrated bootstrap function is presented for the first time in the market for driver IC with more than 2 A output current. The high voltage gate drive IC family contains two current classes with output currents of 0.5 A and 2.3 A. This paper will point out the operation range and properties of the bootstrap func- tion in terms of dependency on temperature and IC supply. Only a few half bridge driver IC offer so far integrated bootstrap function for the high side supply. The reasons are a rather high voltage drop at low duty cycles and the additional high power dissipation in the IC at high switching frequencies. These devices are therefore limited to applications, such as consumer drives.

• 604.47 KB
• 2014/02/11