Background for document preview
Background for thumbnail

Pushing Power Density Limits using SiC-JFet-based Matrix Converter

The omnipresent trend of increasing the power density of inverter technology lead to new developments in semiconductor material. As most of the benefits come from higher operating junction temperatures, it is mandatory to restrict the inverter design to peripheral components capable to work in these high temperature conditions. Eliminating the needs for large DC-link capacitors, the matrix converter poses a viable alternative. The present paper describes a SiC JFET based Matrix Converter achieving a power density of 20kW/dm3 with forced air cooling only. The prototype built is described in detail emphasizing the new technologies used and measured data gathered from the demonstrator is presented. The matrix converter can be viewed as a direct converter without the need for intermediate storage components as in a typical rectifier-DC link-Inverter topology. A matrix converter consists of a matrix of bidirectional switches arranged in such a way as to enable any output phase to be connected to any input phase at any point in time. The gating of the switches is modulated to develop the desired output voltage across the load and the desired input current from the supply. A small input filter is implemented to filter out the high frequency switching components. Advantages of this topology include sinusoidal input currents with controllable power factor, inherent bidirectional power flow and lack of bulky energy storage components.

• 488.35 KB
• 2011/05/31