MB39C031 EVBSK 01 2ch Buck DC/DC + LDO Evaluation Board Operation Guide
The MB39C031-EVB-01 is the evaluation board for 2ch Buck DC/DC + 1ch LDO, MB39C031. This board implements MB39C031: Option-code 142, and output preset voltage DD1:1.2V, DD2:1.8V, LDO:3.3V or selectable voltage controlled by I2C communication. This board implements our MCU : FM3(MB9AF312K) and can select the soft-start time, ON/OFF sequence, PFM/PWM mode easily with I2C communication using windows PC and prepared software.
ご登録がお済みでない方は、 こちらから登録してください。