Layout Hints Application Note for TLE987x
This application note is intended to provide application hints when using TLE987x in a typical automotive 12V BLDC Motor Driver Application. This application note must be used in conjunction with the latest TLE987x datasheet for a detailed component description. It is meant as an add-on to the datasheet and not as a document explaining the device in detail. It is also not a replacement to the datasheet. This application note refers to the TLE9879QXA40 Datasheet Rev.1.0 from 02. February 2017
ご登録がお済みでない方は、 こちらから登録してください。