LITIXؑ™ Power TLD5191ES
This document covers the design steps for an automotive LED driver with a DC-DC converter in buck-boost configuration using the LITIX™ Power TLD5191ES. The TLD5191ES is a high power and high efficiency buck-boost controller designed to drive LEDs in automotive applications. It includes built in diagnosis and protection features, embedded PWM engine and spread spectrum modulator. The application requirements, used as an example, describes a typical automotive low beam LED driver ECU.
ご登録がお済みでない方は、 こちらから登録してください。