TLE988x/9x Hardware Design Guideline
The MOTIX™ microcontroller unit (MCU) products integrate on a single die a 32-bit microcontroller, non-volatile flash memory, analog and mixed-signal peripherals, communication interfaces, along with the driving stages needed for either relay, half-bridge or full-bridge direct current (DC) and brushless direct current (BLDC) motor applications. The MOTIX™ MCU is an industry standard microcontroller processor (32-bit Arm® Cortex®-M core) in leading-edge automotive qualified technology (130 nm smart power process). The TLE988x/9x family addresses a wide range of smart 2-phase (TLE988x) and 3-phase (TLE989x) brushless DC motor (BLDC motor) control applications, like engine cooling fans, auxiliary pumps and fans, sunroof, window lift, and so on. This application note describes in detail the hardware design guidelines for the external components when using the TLE988x/9x devices.
ご登録がお済みでない方は、 こちらから登録してください。